Get up to an additional 20% off the HMG 4000
The universal portable data recorder for fast troubleshooting, servicing and commissioning
Increasing system complexity, a greater number of sensors and limited personnel resources are raising the demands placed on modern service and measurement technology. With the HYDAC HMG 4000, you can analyse systems faster, detect faults more efficiently and minimise unnecessary downtime.
Take advantage of this limited-time offer and secure your discount by the 31/12/2026 for more efficient service work.
Here’s what our customers are saying:
"The devices are a handy size and digital and are reminiscent of smartphones in their intuitive usability."
"They can easily perform measurement tasks and analyse the measurement curves to troubleshoot errors."
"Customers have a wide variety of measuring equipment that they want to integrate. That's no problem with the HYDAC HMG."
"It's used to identify errors to prevent system contamination and downtime."
“The automatic sensor detection (Plug & Play) is very helpful.”
Your promotional offer at a glance:
The HMG 4000 is a powerful, all-purpose tool for data recording, diagnostics and documentation in both mobile and industrial applications. To make getting started even easier, you can purchase the HMG 4000 at a 20% discount until the 31/12/2026. The HEWIN software is included at no additional cost.
HMG 4000One device. Countless possibilities.
The HYDAC HMG 4000 is a powerful portable data recorder and data logger designed for a wide range of measurement, diagnostic and service applications. Whether it's troubleshooting, commissioning, system analysis, or process monitoring, the HMG 4000 offers maximum flexibility and easy operation.
- Up to 38 sensors can be connected simultaneously
- Up to 100 measurement channels can be displayed
- Supports analogue, IO-Link, CANopen, SAE J1939, frequency and PWM measurement of highly dynamic machine processes (measuring rate up to 0.1 ms)
- Easy, intuitive operation and a wide range of functions
- Ideal for troubleshooting, servicing and commissioning
- Portable use on-site
HEWIN softwarePC software for efficient analysis of HMG 4000 measurement data
With HEWIN, you can efficiently analyse measurement data, generate reports with a single click and easily keep track of even large volumes of measurement data. Data comparisons, export functions and multi-device connectivity make analysis and documentation significantly easier.
- Modern and intuitive user interface
- Fast analysis and clear visualisation
- Generate PDF measurement reports with just one click
- CSV import and export functions
- Connect multiple HMG 4000 devices simultaneously via USB
- Parameterise and configure sensors
Downloads
Like this article? Help us get found!



