GasFilter Select Find the right gas filter for your application!

Whether it's applications in hydrogen filtration, the petrochemical industry, industrial pumps or booster stations: use our online tool to find the right gas filter for you from our extensive range of particle filters and coalescing separators.

Gas filters – Service life insurance for your system

They protect injection nozzles, turbine blades, pistons and valves: gas filters protect machines and systems from premature wear in almost all technical sectors. HYDAC offers you more than just standard filters: you benefit from our optimised filter design based on real gas behaviour. Combined with our high-quality element technology, our particle filters and coalescing separators can withstand even aggressive media and high temperatures. Reliable, robust and durable – trust in our first-class filter quality.

Why do gases need to be filtered?

Liquid or particulate contaminants in gases can significantly impair the service life of important system and machine components. This results in costly maintenance and cleaning work and even complete downtimes. Typical problems with components caused by liquid or particulate contaminants in gases include erosion, deposits, fouling and corrosion. To prevent this, the right filtration is essential – with GasFilter Select, you'll find the perfect filter for your application.

Find the right gas filter for you now!

Our gas filter product range

GFLP & GFLC series

Gas filters in the GFLP and GFLC series are suitable for low pressure ranges up to 16 bar. With a wide range of connection sizes and filter elements for particle filtration and coalescence separation, they're the all-rounder for numerous applications in which technical gases have to be filtered. These filters can also be used in innovative applications, such as the production of green hydrogen using electrolysis, however. For uninterrupted operation, they are also available as double filters with a changeover fitting.

GF series

GF series filters have been specially developed for challenging applications such as hydrogen filtration and are particularly suitable for high pressure levels up to 1050 bar.

GCF & GPF

GCF and GPF gas filters for the protection of compressors and turbines. They are typically used as seal gas filters – with an integrated cyclone separator for humid gases – as particle filters or coalescing separators for seal gases. They are available as single filters (single block), double filters (double block) and double filters in a double block and bleed design.

GCS & GDS

For applications with gushing liquids or aerosol droplets (> 5 µm), we recommend our Gas Cyclone Separator GCS or our Gas Demister Separator GDS for pre-separation.

Sergej Zeller, Project Manager for gas filtration

With over 15 years of experience in developing and supporting a wide range of projects in the gas filtration sector, we now offer GasFilter Select, a tool that makes selecting the right filter much easier.

Find the right gas filter for you now!

What makes our gas filters special

The very best in filter element technology

Filter elements are the decisive factor for filter performance and this is precisely where we focus our attention. Supported by the HYDAC FluidCareCenter, our filter elements are put through their paces on state-of-the-art test benches, enabling them to meet the highest requirements for challenging applications, such as hydrogen filtration. Tailor-made filter elements have been our key area of expertise for more than 30 years.

Excellent stability and long service lives

Particle filter elements and coalescing filter elements can be used in almost all our gas filters as required. Whether it's nominal or absolute filtration, you're on the safe side with our filter materials made of HYDAC Chemicron® metal fibre fleece, wire mesh and our Processmicron® glass fibre fleece. Our filter materials are characterised by excellent chemical, mechanical and thermal stability. You benefit from low pressure losses and long service lives. 

Do you already have a gas filter in use and want to increase its efficiency? We offer solutions for this too. With our high-quality Betterfit and replacement elements for standard market designs, you can optimise your application sustainably and benefit from a quick return on investment. Thanks to longer service lives, you need fewer filter elements and save costs for repairs and downtimes at the same time.

Your advantages with GasFilter SelectRely on our many years of expertise in the development of gas filters and filter elements for particle filtration and coalescence separation

Reliable protection for your systems

Reliable protection for your systems

HYDAC gas filtration solutions protect your machines from premature wear, costly maintenance and cleaning work and avoidable downtimes.

Long filter service lives

Long filter service lives

By combining our HYDAC gas filters and the perfectly matched filter elements, we achieve an increase in filter service life of up to 30% for our customers, while reducing costs at the same time.

The very best in filter element technology

The very best in filter element technology

HYDAC filter elements offer maximum chemical, mechanical and thermal stability. At the same time, the pressure loss is minimal due to the high porosity of up to 80%. This saves energy and reduces the CO2 footprint at the same time.

Downloads Further information on the topic of gas filtration

Find the right gas filtration solution for you!

With our GasFilter Select online tool, you can get information on the optimum particle filter or coalescing separator for your requirements – and even get tailored advice from our experts, if required.

Find the right gas filter for you now!