Components, systems & solutions for all mining sectors
Underground mining
High temperatures and humidity, dust formation and vibrations make it difficult to use machines and technology underground. With robust and proven product solutions, we ensure long intervals between maintenance and a long service life for your underground mining equipment.
Surface mining
In surface mining, machines are exposed to extreme weather conditions, dust and contamination. High standards for the cooling, filtering and reliability of the hydraulic systems ensure that the machines work efficiently and without errors even when in continuous use.
Tunnel construction
Due to the limited space available, compact yet powerful solutions are particularly in demand in tunnel construction. We contribute to optimum space utilisation with integrated system solutions from the filtration, cooling and drive technology sectors.
Deep-sea mining
For the extraction of raw materials below the sea surface, we offer special cylinders, filtration systems and accumulators for pressure compensation that reliably withstand the prevailing pressure conditions and the corrosion caused by salt water in deep-sea mining.
System availabilityTried-and-tested product solutions for the special requirements in mining
The extreme working conditions in mining demand maximum performance from machines and systems as well as people. High temperatures, constant exposure to dust and high humidity accelerate component wear and often lead to unplanned downtimes.
With our tried-and-tested product solutions in the fields of hydraulics, filtration, cooling, valve technology and pumps, we minimise maintenance costs while increasing the reliability of your systems in surface or underground mining. This reduces unplanned downtimes and maximises operating times.
System availability in mining: our product solutions
HYDAC hydraulic accumulators
HYDAC hydraulic accumulators enable energy storage and pressure compensation. This is also especially the case in seawater regions and deep-sea mining. In addition, our hydraulic accumulators cover high-pressure ranges up to 1000 bar.
Depending on the desired application, we offer a large selection of corrosion protection coatings (e.g. NORSOK coatings) and materials (e.g. Super Duplex). Deep-sea approval and multi-approval are possible for all accumulator types.
HYDAC diesel filtration
Our diesel filtration solutions reliably prevent impurities and water formation in fuel which can damage engines and systems. Our product range includes diesel filters, dewatering solutions and fuel monitoring modules.
HYDAC thermal management
Specifically for mining applications, we offer a comprehensive range of products for cooling lubrication oil and hydraulic oil, water, gears and bearings. Depending on the requirements, our cooling systems work with air cooling or fluid cooling and are also suitable for cooling mobile applications in surface or underground mining.
HYDAC filter technology
We offer efficient filtration solutions that are tailored to the special requirements of the mining industry. Protect your machines and systems and maximise their service life with reliable particle separation and water separation.
HYDAC cylinders
We offer a wide range of hydraulic cylinders specifically for mining applications, such as material handling and transport, drill rigs, mining machines, support systems, grinding & crushing equipment and maintenance & safety equipment.
HYDAC process filters
We offer our customers a wide range of process filters for underground and surface water filtration in the mining industry, e.g. for shield spraying in cutting machines, cooling water treatment for mine ventilation, protective filtration for underground water hydraulics or the filtration of HFA and HFD fluids.
HYDAC mounting technology
Our HYDAC mounting solutions can be used to securely fasten accumulators, tanks, cooling elements and supply lines in mining.
We offer you a wide range of pipe, hose & cable mounts, band straps and accumulator mounting elements.
HYDAC Heavy Duty solutions
For use in particularly challenging conditions and with high loads, we also offer many of our mining solutions as special heavy duty versions. They are characterised by their high load capacity, durability and resistance.
Explosion protection
ATEX-certified systems and components play a crucial role in mining as they enable safe operation in potentially explosive atmospheres. By complying with strict European directives, these certified solutions offer a high level of protection against sparks and potential explosions caused by dust or gases. ATEX-certified systems therefore make a significant contribution to ensuring safety underground.
We offer you a wide range of explosion protection solutions in an ATEX version, such as sensors, coolers, pumps, drive systems, cylinders and filter systems.
Explosion protection in mining: our product solutions
HYDAC air coolers AC-LN ATEX / AC-LNH ATEX for cooling lubrication oil or hydraulic oil
With its antistatic fan, earthed components and ATEX-certified fan drive, our solution is particularly suitable for areas at risk of gas and dust explosions. Our air cooler is available with an AC motor (AC-LN) or a hydraulic fan drive (AC-LNH) with 50 Hz and 60 Hz.
HYDAC's valve range with explosion protection for maximum safety in mining
For use in potentially explosive atmospheres in surface and underground mining, our valves are also available with ATEX certification on request, e.g. HYDAC industrial solenoid valves in a spool design, HYDAC industrial solenoid valves in a poppet design, HYDAC industrial proportional valves 3-way pressure control valve, HYDAC hydraulic valves or HYDAC cartridge solenoid valves in a poppet design.
HYDAC filter systems for maximum explosion protection in mining
Our filter systems such as the HYDAC vacuum dewatering unit FAM ATEX, the HYDAC Condition Monitoring Package CMP EX, the HYDAC OffLine Filter OLF ATEX and the HYDAC filter pump transfer unit in OFU ATEX enable the best possible safety in potentially explosive atmospheres.
HYDAC sensors for potentially explosive atmospheres
HYDAC offers you an extensive range of sensors for the special requirements of underground mining. Our product range includes pressure transmitters, pressure switches, temperature transmitters and flow rate transmitters, for example.
System engineering
System solutions for mining equipment offer decisive advantages over the use of individual components. The optimum coordination of all components maximises efficiency while reducing downtimes and extending the service life of the entire system.
HYDAC offers you tailor-made complete solutions from a single source that minimise maintenance costs and reduce the total cost of ownership as well as facilitating integration.
System engineering in mining: our product solutions
HYDAC power units for slat conveyors
We offer our customers a wide range of power units for slat conveyors that are used in the mining industry to transport hot or abrasive materials.
Our power units have an operating pump and a reserve pump as well as double filters that can be removed upwards to simplify maintenance. Efficient heat management ensures optimum system cooling. The pump systems used in the power units can be tested remotely.
Automated HYDAC pump testing systems
HYDAC pump testing systems enable comprehensive remote testing of pump efficiency. They measure the ratio of pressure and flow in critical systems, significantly reducing the time and effort required for maintenance and monitoring tasks.
Our solutions can be retrofitted into existing systems or integrated into new systems. Condition monitoring sensors, such as particle sensors or aqua sensors, can also be integrated on request.
Thickeners - HYDAC hydraulic drive unit
Efficient drives for thickeners help to reduce the volume of sludge in wastewater treatment plants, ensuring an energy-saving and cost-saving treatment process in the mining sector.
For this purpose, we offer hydraulic lifting units and lifting cylinders that are also suitable for the special requirements of surface and underground mining.
Wagon tippers - HYDAC hydraulic power unit for wagon clamping mechanisms
For mining applications, HYDAC offers reliable hydraulic power units for clamping in wagon tippers which are used for fast and efficient unloading of wagons or mine cars.
Our power units ensure that the wagons are held securely during the emptying process, even in challenging operating conditions.
HYDAC hydraulic power units and stand-alone actuators
The stand-alone actuator from HYDAC combines a cylinder, drive and control in a compact design. Its special modular system enables numerous versions in any installation position.
With the integrated hydraulic accumulator, emergency functions can be performed even in the event of a power failure.
HYDAC accumulator stations for mining applications
We offer accumulators with a capacity of up to 8x200 litres for use in the mining sector. HYDAC accumulators are also available with a custom paint finish on request.
Our accumulator stations for mining applications have remotely readable pressure gauges and CE-certified pressure relief valves.
Electrification
Reduced environmental impact, lower operating costs, improved occupational safety: although electrification in mining offers great potential, it also poses challenges – such as energy supply, infrastructure and operating time.
With our many years of experience in the electrification of stationary industrial plants and mobile machines, we're also at your side as a reliable partner in the mining industry.
Find out more about our solutions for construction machines in mining
Electrification in mining: our product solutions
HYDAC fluid cooling systems for inverter cooling in electrified drill rigs
We offer you efficient and compact fluid cooling systems that can be integrated into a modular cabinet.
Our semi-closed systems are low-maintenance as they are resistant to the ingress of moisture and contamination. This also makes them suitable for outdoor installation. Recooling takes place via an external air cooler or plate heat exchanger (PHE).
HYDAC fluid cooling systems for drive cooling in electrified drill rigs
Our systems enable efficient, compact fluid cooling and are particularly low-maintenance.
The semi-closed systems are resistant to contamination and are therefore suitable for outdoor installation in mobile systems. Recooling takes place via the ambient air.
HYDAC electrification solutions for emission-free underground loaders
Electrified loaders enable quiet and ergonomic working even in difficult ambient conditions as they emit no exhaust fumes and reduce noise emissions at the same time.
In addition to lower operating costs, this also ensures a healthier and safer working environment in underground mining.