DATA+ Edge Device with CMX Software

The DATA+ Box is your quick and easy entry into the acquisition, visualization and pre-processing of sensor and machine data. As an edge device, it offers both the necessary computing power and internal memory to serve as a data logger with the pre-installed CMX software, as a beginner-friendly complete solution, or as a transmission point to an IoT cloud. Mounting is also straightforward: The water- and dust-resistant housing allows the box to be installed in a space-saving manner, without the need for an additional control cabinet.

  • Two independent network interfaces ETH0 and ETH1
  • RS485 interface
  • CAN interface
  • Memory export to separate hard disk via USB 2.0 interface
  • Easy network and system integration due to industrial network connectors for each interface (M12x1)
  • High protection class with IP 65, no control cabinet installation required
  • Pre-installed CMX software

LTE and WLAN Router Kit for DATA+

With the router kit, IIoT devices such as the DATA+ Box or the CSI-C-11 can be addressed wirelessly. This enables remote access to the devices, for example for maintenance and software updates, as well as the connection to cloud solutions. HYDAC supplies all the necessary parts in one package enabling you to start immediately. Only the required SIM card has to be added in case of a purchase.

  • 4G router with WLAN
  • Antennas
  • Power supply unit
  • Supply cable with open ends (to be used instead of power supply)
  • Top-hat rail adapter, can be screwed onto 3 sides of the router
  • Network cable RJ45 to M12 for connection, e.g. of DATA+ Box

CMX - Solution for your digital Transformation

No matter if you are just starting out and need an easy and cost efficient solution that works out of the box, or are looking for a complete setup for different locations. CMX is flexible in its size and works local on an edge device like the DATA+, on a local server, which receives data from the different devices, or on the HYDAC Cloud, with CMXConnect. It supports you on your digital journey by visualizing your data, notifying you in case of emergencies and allowing for transparency and optimization.

Downloads