Ready to adapt The HYDAC modular system for your mobile machine
Mobile machines are more than just tools – they are our intelligent assistants. To provide this support, they must operate reliably even in the toughest of applications. With our HYDAC system solutions, we are able to provide your optimal machine platform. Save precious development time thanks to our ready-made and adaptable solution components. This is also made possible by our modular HYDAC system which enables you to parameterise pre-developed systems on your machine according to your requirements. The advantage: modular solutions are easy to integrate and optimise your costs.
Tailor-made solutions Custom systems to suit your machine platform
From the integration of all kinds of assistance systems right up to full automation – HYDAC automation solutions are reliable and profitable. For you and your end customers. As experts in the sensor, electro-hydraulics, software, simulation and system electronics industries, we are able meet your individual requirements. Thanks to our comprehensive product range, we are able to support you in developing your tailor-made solution. Always looking ahead: that's how HYDAC systems are ready for today and tomorrow. For efficient work with more comfort, productivity and safety.
Rotary Drive Control#SpeedControl #PrecisionFarming #ControlTechnology
An intelligent type of speed control for your mobile application: HYDAC Rotary Drive Control. The HYDAC solution combines tried-and-tested hydraulics with clever control technology. This gives you the highest level of precision and dynamic performance – even in the event of pressure fluctuations. Our highly dynamic subsystem is designed to fit seamlessly into existing drive concepts. This means you have all system-relevant data available at a glance. Our HYDAC Machine Service Tool provides a corresponding user interface for modifying parameters and reading measured values.
Find out more about the advantages of HYDAC Rotary Drive Control
Electro-hydraulic steering #AdditionalSteering #AuxiliarySteering #stability
Comfort, productivity and sustainability are especially relevant when it comes to daily operation and long working days. Our innovative steering systems increase your performance and provide the highest level of stability and manoeuvrability, without having to compromise on safety. Thanks to our modular system, we are able to develop your tailor-made solution – one that is perfectly adapted to your mobile application. Our clever assistance functions enable your safest steering for more productivity.
Electro-hydraulic control#ControlTechnology #ApplicationSoftware
The HYDAC EHC (electro-hydraulic control) offers you the right subsystem with machine application software for manual control of hydraulic mobile valves with proportional or on/off operation. With the EHC, you can easily build a system for machine control: connect analogue joysticks, function keys or seat switches to the controller and simply connect the pilot valves of the mobile valve axes. Parameterise the application software and configure the functionalities according to your required system behaviour. The subsystem is optimised for HYDAC mobile valves and pilot valves. Learn more about our software and the different versions that are available.
HYDAC components for your assistance system Get to know our comprehensive product range
HYDAC hydraulics
With our hydraulic expertise in the valve industry, we sustainably optimise your functions. Benefit from the high integrity of our installation space-optimised components, for example: the flexible and fast implementation saves you valuable development time. Our extremely compact and customisable design reduces pressure losses while conserving your resources.
HYDAC sensors
Sensors: the key to your automation. Only the optimal combination of all kinds of information results in a tailor-made system architecture. HYDAC offers you a comprehensive and innovative product range for this purpose – from linear position sensors, angle sensors and pressure sensors right up to tilt sensors and cameras. The focus here is on precision, dynamic performance and a compact design, factors which make machine integration considerably easier.
HYDAC system electronics
For high-speed communication on the machine and to the outside world: in response to increasing data transfer, we provide you with the right solutions, always keeping the system architecture of the future in mind. Our innovative technology includes controllers, I/O modules and displays which we use to cover complex machine functions and safety functions.
HYDAC software
Digitalisation opens up new possibilities. The level of automation is increasing. The requirements for functional safety are growing. In short: mobile machines are becoming more complex. To effectively support you as a machine manufacturer, we supply the right application software for your applications. Whether it's embedded software, software tools or solutions for telematics and cloud applications – the embedding of safety standards is supported by all sections of the program and takes place virtually at the touch of a button right up to safety levels SIL2 / PLd / AgPLd.
HYDAC simulation
Assistance systems are based on the interaction between a wide range of individual components. The requirements for dynamic performance, precision and safety are especially high. This makes it all the more relevant to be able to draw detailed conclusions about the expected operating behaviour at an early stage. Hydraulic simulation, multi-body dynamics, control circuit optimisation and virtual prototypes are just some of the tools used daily in our development work. We will be pleased to help you design and optimise complex drive systems, machine functions or process sequences using our simulation methods.
HYDACデジタルバージョンソリューション
視野拡張のために提供されるオーダーメイドのソリューションは、モバイル式機械の重要な要素です。 堅牢性、画質、そしてシンプルな組み込みと取り扱いについて、厳しい基準が適用されています。 作業プロセスを確実に監視するには、HYDACにおまかせください。お客様に合わせて提供する機械別の視覚補助システムは、デジタルイーサネットカメラを活用してお客様のオフ・ハイウェイ車両の安全性を向上させます。 最適なソリューションを得るために、弊社のアシストシステムのエキスパートにご相談ください。
HYDACin digitaaliset näkökentän parannusratkaisut
Näkökenttää parantavat räätälöidyt ratkaisut ovat tärkeä mobilekoneiden komponentti. Tiukat standardit koskevat kestävyyttä ja kuvanlaatua sekä helppoa integraatiota ja käsittelyä. Voit luottaa HYDACiin työprosessiesi luotettavassa valvonnassa: räätälöidyt ja konekohtaiset näkökenttää parantavat järjestelmämme tehostavat maastoajoneuvojesi turvallisuutta niiden digitaalisen ethernet-kameran ansiosta. Ota yhteyttä avustavien järjestelmien asiantuntijoihimme saadaksesi neuvontaa optimaaliseen ratkaisuusi.
HYDAC digital vision solutions
Tailor-made solutions for field of vision enhancement are an important component of mobile machines. Strict standards apply to the robustness and image quality as well as simple integration and handling. Count on HYDAC for reliable monitoring of your work processes: our custom, machine-specific field of vision enhancement systems increase the safety of your off-highway vehicles thanks to their digital Ethernet camera. Contact our assistance systems experts for advice on your optimal solution.