Valves with ATEX approval for application in explosive atmospheres

Explosive mixtures can develop in many applications in industry. Valves that can be used in these areas require an approval in accordance with Directive 2014/34/EU (ATEX). The HYDAC ATEX valve range is geared precisely towards these requirements.

6 min reading time

Food & Beverage Oil & Gas Scrap & Waste Recycling Topics & Products ATEX certification

Initial situation

Explosive mixtures can develop in many applications, for example chemicals, pharma, food technology, refineries, recycling and mills. Valves that can be used in these areas (for example) require an approval in accordance with Directive 2014/34/EU (ATEX). At the same time, there should be no compromises in the valves’ performance.

The HYDAC ATEX valve range is geared precisely towards these requirements. The ATEX approval covers various coils for a range of valve types (cartridge and CETOP valves) from the product portfolio. Furthermore, the portfolio is supplemented by hydraulic valves with their own manufacturer’s declaration for ATEX applications.

The range is suitable for applications in the following ATEX protection areas

Levels of protection

Level of protection

Category group

Protective performance

Operating conditions

Very highM1Two independent protective measures: safe even if two errors occur independently.Devices remain ready for use and are operated in an explosive atmosphere.
Very high1Two independent protective measures: safe even if two errors occur independently.Devices remain ready for use and are operated in zones 0, 1, 2 (G) and 20, 21, 22 (D).
HighM2Suitable for normal operation and difficult operating conditions. Where applicable, even for disruptions that occur frequently or errors that are generally taken into account.Devices are switched off in the case of an explosive atmosphere.
High2Safe for normal operation and for typical disruptions and errors.Devices remain ready for use and are operated in zones 1, 2 (G) and/or 21, 22 (D).
Normal 3Safe in normal operation.Devices remain ready for use and are operated in zone 2 (G) and/or 22 (D).

As an in-house manufacturer of coils and valves, HYDAC produces ATEX valves that meet the relevant electric and mechanical requirements.

The range includes the following valves:

Other valves available on request

Write e-mail

Explore more magazine articles

Training
Topics & Products
6 min reading time |

The HYDAC hydraulics training package

Find out more about our solution

ATEX certification
Topics & Products
7 min reading time |

HYDAC components and systems with ATEX approval

Find out more about our solution

Drive technology
Topics & Products
9 min reading time |

Intelligent HYDAC drive systems

Find out more now