Systems Technology Systems with expertise and service
From the component to the system to the solution – as a full-range supplier with a wide product portfolio and range of services, we support you with your challenges in the mobile and industrial sectors. A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.
Life cycle management: the whole value chain at a glance with HYDAC's complete package
Tailored advice & system engineering
HYDAC provides comprehensive system advice to the highest technical standard throughout the entire product life cycle – from configuration to tailor-made support from our experts. Our thorough system analysis and configuration supported by modern simulation methods leads to the best possible solution for you.
Project planning, design, production & test bench testing
Whether it's hydraulic systems, production systems and test systems for new systems, system expansions or retrofits – we take care of all the system engineering. All of the technical documentation is computerised based on national and international standards. Before shipping, all of our systems undergo a test bench test to ensure that you receive systems technology of the highest quality.
Installation, commissioning & maintenance
After the project planning and production of your HYDAC system, we are also able to help you with installation, commissioning and maintenance on request. With our professional advice, you can learn how to use your new hydraulic system to its full potential. You'll always be well-advised with HYDAC's team of experts.
Product support, field service & spare parts supply
We’re on hand to help you! With our comprehensive range of services, such as our custom calibration service, repair service and fluid service, we're able to help you wherever you need us. Fast spare parts supply and a reliable rental service are also part of our comprehensive service programme. Get in touch with us – we're happy to help you.
Training
As a long-standing expert in system engineering, we're able to provide you with the knowledge you need to reach the full potential of your HYDAC system technology. A custom service programme tailored to your needs is key – all made possible by our experts and equipment deployed worldwide. Contact us and arrange a consultation appointment.
System engineering From the component to the system to the solution
Wherever there is market demand for more than just standard solutions, custom-made hydraulic systems are particularly sought-after. In addition to system advice, system engineering and project planning, HYDAC supports you in the design and commissioning stages and performs extensive testing on in-house test benches.
This allows HYDAC to develop efficient systems, procedures and products for high-quality and cost-effective production. Contact us now to find out about our wide range of services.
From project solutions to standard equipment High-quality series solutions
We understand the various needs and preferences of our customers and have adapted to suit them. For us, delivering top quality even for large volumes is not just a goal but something that we can accomplish successfully.
To master all manner of challenges, HYDAC has many different series solutions based on sound expertise and experience at its disposal.
When it comes to advice, telephone assistance, rapid support or support with logistics – we're on hand to help.
Custom manufacture and cost-efficient series production in systems technology HYDAC is at your side worldwide with tailor-made, top quality hydraulic systems
HYDAC accumulator stations
With our many years of expertise, we're able to support you with custom-made bladder and piston accumulator stations. Ready for connection: mounted on a frame, with pipe connections. We supply accumulator technology in tried-and-tested HYDAC quality with optional gas and oil pressure monitoring.
HYDAC assembly & commissioning unit MCU
Our MCU makes it possible to put individual assemblies and system parts into operation before completing the whole system. Thanks to the manual supply and control of individual consumer circuits, functions can be tested in advance, for example.
HYDAC valve block design HYBOX®
The optimal modular system for system manufacturers: our unique valve block design consists of a highly flexible block which can be expanded to suit individual needs. Maximum flexibility – with system engineering from HYDAC. Contact us to develop a HYBOX® perfectly suited to your requirements.
HYDAC diesel power packs
Reliable, powerful, stand-alone – our diesel power packs are suited to use as a working unit and as a back-up supply. The standardised series enables a wide range of applications, with custom adjustments possible at any time.
HYDAC hydraulic tools
Whether it's hydroment presses, fast stroke units, hydroments or stationary and mobile riveting machines – as your expert in systems technology, we assist you with the development, design and construction of hydraulic tools according to MD 2006/42/EC. HYDAC is at your side with comprehensive support throughout the value creation process – we're happy to advise you.
HYDAC mobile remote maintenance tool RSC
Reduce travel costs and downtime costs with the Remote Service Case from HYDAC. This service case makes it possible to access your systems and machine controls directly and remotely, as if the service technician were there in person. Secure data transfer is included – an encrypted VPN connection certified to ISO 27001 is provided.
HYDAC actuators
Our stand-alone actuators are the best choice when implementing any type of linear movement. Thanks to the special modular system, numerous versions can be put together for any installation position and for forces up to 250 kN. Traditional actuators are also part of our product range.
HYDAC nitrogen charging unit N₂-Server
Save time and resources with simple, efficient charging of the accumulator pre-charge pressure with the HYDAC N2-Server. Guaranteed use of commercially available nitrogen bottles up to 20 or 35 bar residual pressure and 160 - 470 bar pre-charge pressure. Learn more about the flexibility of our nitrogen charging units.
HYDAC oil remover-separator OLSW
Designed for installation in the bypass flow – our OLSW series is used to separate free foreign oils or free mineral oils from aqueous cleaning liquids. The oil remover-separator extends change cycles in cleaning applications and the reduction in particulate and film contamination increases the quality of subsequent coating and joining processes.
HYDAC Hydraulic Trainer
In order to provide first-class, practical hydraulics training, we have developed the Hydraulic Trainer – the modern and interactive way to experience hydraulics. With its robust industrial components, it is a harmonised system that allows all hydraulics training tasks to be realised on one single device.
HYDAC modular flushing & filtration systems
Our MPU and MFU series are best suited to external flushing or offline filtration of lubrication oil systems and hydraulic systems. Our stand-alone system impresses with its modular design. Contact us to find out more.
HYDAC modular flushing units
Efficient and fully-automated – our MTU-400 helps to flush pipes in lubrication oil systems and hydraulic systems. Our mobile service unit FUM also reliably aids oil conditioning and cleaning in hydraulic brake systems and piping.
HYDAC Gas Separation Unit
High membrane quality for an extremely long service life – our air separation system is a stand-alone compact system in a modular design. You can also benefit from automatic switchover to a back-up supply with nitrogen bottles.
System expertise and industry know-how since 1963 makes all the difference
Our broad product range based on years of HYDAC group knowledge and skills enables us to supply tailor-made solutions for almost all industries. This includes both traditional industrial sectors and future-orientated ones which focus on energy efficiency and conservation of resources.
We rely on the latest simulation technologies so that we can quickly find the most economical solution for your mobile and stationary applications. We're able to offer you a tailor-made product portfolio and range of services thanks to our experts and equipment deployed worldwide.
System solutions with the best references, in use around the world
With our in-depth knowledge of the industry, we create system solutions that will prove themselves both today and in the future. Even when faced with entirely new challenges, our industry and product specialists can find the perfect solution for you quickly and accurately. It makes no difference whether it's a case of developing and manufacturing custom stationary and mobile systems or implementing series solutions. HYDAC is on hand to help worldwide.
Mechanical engineering
From a single component to complete hydraulic systems and exclusive services – with HYDAC, everything is provided in-house. We actively assist you with your challenges in mechanical engineering, such as in the press industry, test bench industry or machine tools industry.
Energy generation
HYDAC has been successfully supporting companies in energy generation for decades. We're at your side with our broad product portfolio and range of services which enable tailor-made solutions in almost all industries. Whether it's coal transport, de-slagging or in applications for grate drives, water-steam circuits, gas turbines or steam turbines.
Renewable energy
Renewable energy generation methods such as wind power plants, solar power plants, hydropower plants and biomass combustion plants are paving the way to a greener future. We support you with this with efficient and sustainable system solutions in tried-and-tested HYDAC quality. We work in close cooperation with you to consider the whole product life cycle and create added value in your production processes.
Iron & steel production
Whether its a continuous casting plant, strip winding plant or coking plant – our broad range of expertise enables us to provide first-class quality as well as complete technical documentation. We're also able to support you with our expertise in blast furnace gas expansion. Contact us. We look forward to your challenges in metallurgy.
Offshore & process technology
The right hydraulic equipment and oil supply system play an important role, especially in offshore and process technology. HYDAC relies on sophisticated simulation methods when designing and optimising complex applications for ship stabilisers and loading systems – even in the project planning phase, our thorough system analysis leads to the best possible solution for you.
Cement plants
Take advantage of our many years of expertise in system engineering for cement plants. Thanks to our diverse team of experts, we're able to develop tailor-made hydraulic systems for cement plants and many other applications. Arrange a consultation and tell us about your challenges.
Material handling
As an expert in system advice and design, we're able to support you with applications in material handling technology. Maximum productivity – that's our aim when developing custom solutions for efficient material handling. Let's discover the potential of your material handling technology.