Electronic control technology

Electronic control technology

Always on the right track with mobile control technology from HYDAC/TTControl. With the hardware and software products specially developed for use in working machines, you can realise control tasks for simple for highly complex machine applications in central or decentralised machine architectures. We have the right product for any field of application, taking into account the constantly increasing requirements for safety, functionality, efficiency, reliability and connectivity both inside and outside the machine.

Read more Show less
Product Search
Filter selection
Reset filter
Product overview
  1. Control modules Data Sheet
  2. Break-out boxes
  3. Interface connection for top-hat rail mounting
  4. Connection kit for controller connectors
  5. Extension cable for controllers
  6. Connection cable for controllers with two connectors
  7. Accessories
  8. Connection cable with one connector and open cable end
  9. TTC 32
  10. TTC 30
  11. Vision 312Plus
  12. Vision 312
  13. Vision 305e
  14. Vision 305s
  15. eVision² 7.0 bonded Data Sheet
  16. eVision² 7.0 Touch Data Sheet
  17. eVision² 7.0 Data Sheet
  18. TTConnect Cloud Services
  19. TTConnect Wave
  20. TTConnect 616
  21. TTC 48XS Data Sheet
  22. TTC 48X Data Sheet
  23. TTC 36X Data Sheet
  24. TTC 30XS
  25. TTC 30X
  26. TTC 2390
  27. TTC 2385
  28. TTC 2380
  29. TTC 2310
  30. TTC 590
  31. TTC 508
  32. TTC 580
  33. TTC 540
  34. TTC 510
  35. TTC 94 Data Sheet
  36. TTC 60 Data Sheet
  37. TTC 32S
  38. TTC 30S
  39. Cable harnesses, cabling & connection technology

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Control Modules for Hydraulic Drives.
Product brochure EN

(5.99 MB)