Fluid level gauge

Fluid level gauge

High-quality and robust fluid level gauges for checking levels in your container visually. Choose from world’s largest product portfolio with great number of sizes from 076 to 1000 mm and seal variants. High media-resistance, UV-resistance, pressure fluid temperatures from -50°C to +160°C and extensive accessories and contrast panes in custom designs complete the product portfolio. Please ask us for help in finding the right product for your application.
Read more Show less
Product Search
Filter selection
Reset filter
Nom. size FSA/FSK
Select all Reset selection
Material, O-ring/sealing disc
Select all Reset selection
Gasket/O-ring
Select all Reset selection
Pipe geometry
Select all Reset selection
Show more filters

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)

FSA Reflex Fluid level gauge
Product brochure EN

(0.37 MB)

FSK...LED Fluid level sensor
Product brochure EN

(0.61 MB)

FSA Fluid level gauge - Riser tube made of plastic
Product brochure EN

(0.57 MB)

FSA Fluid level gauge - Riser tube made of glass
Product brochure EN

(0.55 MB)

FSA Fluid level gauge - long version
Product brochure EN

(0.56 MB)

FSAR Fluid level gauge with pipe connection
Product brochure EN

(0.57 MB)