Search results for: 'Heat exchangers/cooling elements'
3
Results
in category
Products
Module
<div><p>Heat exchanger PTK series (flexible bell housing with oil-air cooler)</p></div><div><ul><li>For size PTK-2001... to PTK-3501</li><li> Cooling element made of aluminium</li><li>Supply and return with G3/4"</li><li> Gasket-sealing</li><li>Max. 16 bar operating pressure</li><li>Max. permitted oil temperature +100°C</li><li>The maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C</li><li>Including installation, service and operating instructions</li></ul></div>
Product category
Air cooling is a convenient method of dissipating heat loss from industrial and mobile systems.<br />The medium to be cooled – usually oil or a water-glycol mixture – flows through a heat exchanger. A fan draws in ambient air and feeds it through the cooling element. The difference in temperature causes a heat exchange to take place, whereby the cooler air absorbs the heat from the medium and releases it back into the atmosphere.<br />This allows the medium to be cooled down to a few degrees Celsius above ambient temperature.<br />At HYDAC you will find the right air cooling unit to suit your needs, from standard to large coolers for use in the energy sector or even custom-made coolers for mobile machinery.
<p>Circulation cooling filter units (UCF) are compact systems made up of boost pump, filter and plate heat exchanger for cooling filter circuits in the bypass flow. The continuous cooling and filtration in the bypass flow can significantly prolong the service life of the oil and the hydraulic system.</p><p>- Constant temperature ( regardless of the hydraulic system's cycle times)<br />- Consistent flow rates<br />- Avoids pressure surges in the heat exchanger<br />- Filter element can be changed without switching off the hydraulic system</p><p>Cooling and lubrication of gearboxes<br />UCF with gear pump, double switch-over filter and plate heat exchanger.<br />A thermal bypass valve ensures that the system can start up even at low temperatures.<br />A water flow control system can also be installed to ensure constant oil temperature. This supplies the plate heat exchanger with just the right amount of water required to achieve the desired oil temperature.</p>
15
Results
in category
Topics & Solutions
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
Explore more magazine articles Whether it's automatic back-flushing filters, inline filters or screen basket filters, use our filter check to find the right filter for your application. Because clean process water will benefit your entire system.
Co ...
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
With the transition to alternative energy, the future of test bench construction will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation ...
Using the sun's energy sustainably – solar power plants are exposed to extreme weather conditions, such as sun-rich desert regions. Solar power in particular requires high-performance technologies that can withstand the intensity of the sun. To ensur ...
More articles on this topic How to remove varnish: Watch video now Your system protection for hydraulics & lubrication Varnish in hydraulic systems & lubrication systems Oil degradation products in hydraulic systems and lubrication systems can lea ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center