Load-sensing directional valves
Our load-sensing directional valves work with upstream pressure compensators for systems with constant and variable displacement pumps. Up to ten functions can be controlled independently of each other - as long as the required flow rate does not exceed the max. pump flow.
The operating methods range from hand lever to hydraulic, electro-hydraulic to electronic control units. Switching point monitoring sensors are also available. In addition, there are optimised main control spools for different applications.
The directional valves were developed with a focus on high precision, fine control and energy efficiency. The flexible structure and the compact design makes the directional valves suitable for a wide range of applications.
The operating methods range from hand lever to hydraulic, electro-hydraulic to electronic control units. Switching point monitoring sensors are also available. In addition, there are optimised main control spools for different applications.
The directional valves were developed with a focus on high precision, fine control and energy efficiency. The flexible structure and the compact design makes the directional valves suitable for a wide range of applications.
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LX-6/LX-3 Flyer Load-Sensing Directional Valve
Product brochure
EN
(6.44 MB)
X-Series - ICU - Electromechanical CAN actuator
Product brochure
EN
(2.6 MB)
LX-3 Load-Sensing Sectional Control Valves
Product brochure
EN
(5.18 MB)
LX-6 Load-Sensing Sectional Control Valves
Product brochure
EN
(6.32 MB)
LCX-6 Load-Sensing Sectional Control Valves
Product brochure
EN
(7.21 MB)
Betriebsanleitung LX-3, LX-6, LCX-6
Operating/maintenance instructions
EN
(6.73 MB)
Spare Part list LX-6
Spare parts list
EN
(6.78 MB)
LCX-6 Load-Sensing Sectional Control Valves - Spare Parts List
Spare parts list
EN
(16.25 MB)