Open centre directional valves
Our open-centre directional spool valves mainly work with fixed displacement pumps. The directional spool valves RS160, RS220, RSQ240 and DX-6 are also compatible with variable displacement pumps.
The operating modes range from hand lever, bowden cable, hydraulic, pneumatic, electro-hydraulic or electronic controls. Piston position displays are optionally available. Moreover, there are optimised main control spools for various applications.
The directional spool valves are developed with a focus on high precision, fine control and energy efficiency. Thanks to the flexible construction and the compact design, the valves are suitable for a wide range of applications
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RS 160 Open-Center Directional Valve
Product brochure
EN
(7.33 MB)
RS 210 Open Center Directional Valve
Product brochure
EN
(5.37 MB)
RS 220 Open Center Directional Valve
Product brochure
EN
(8.14 MB)
RSQ 240 Open Center Directional Valve
Product brochure
EN
(8.15 MB)
DX-6 Open Center Directional Valve
Product brochure
EN
(7.27 MB)