Round steel bolt clamp DIN 3570

Round steel bolt clamp DIN 3570

Steel strap clamps similar to DIN 3570 are particularly suitable for fastening pipes with thermal expansion and large tanks.
The pipes can either be fastened firmly or with some clearance for sliding.
HY-ROS U-bolt clamps are made up of a U-bolt with nuts and pipe support. The parts are also available as individual units.
Pipe supports are available in short or long models.
Steel strap clamps are available in 23 sizes for pipe diameters from 17.1 to 762 mm.
Read more Show less
Product Search
Filter selection
Reset filter

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HRRBS / HRFBS Bolt clamps
Product brochure EN

(0.55 MB)