Hybox

Hybox

Hybox – a highly compact and efficient small unit

  • Flexible valve concept
  • Additional control blocks can easily be added
  • Integration of Hydac ML series possible
  • Tank size: 20–400 l
  • Max. pressure: 350 bar
  • Max. flow rate: 1–60 l/min
  • Short delivery time: <3 days
Read more Show less
Do you need a custom solution? You can send a product enquiry straight to our experts.