ACCESSORI DI SICUREZZA PER ACCUMULATORI

Safety equipment, so-called "devices with a safety function", is used for gas-side protection of the hydraulic accumulator against non-permitted excessive pressures and/or pressure increases resulting from non-permitted temperature increases.
  • Burst disc,
  • Temperature fuse and
  • Gas safety valve GSV6.

HYDAC safety equipment has a CE marking and is shipped with a declaration of conformity.

A gas safety block simplifies the operation of hydraulic accumulators on the gas-side and also provides a means of connecting the above safety equipment using the various ports.

HYDAC accumulator technology = safety from a single source
Aggiungi alla lista richiesta