HYDAC charging and testing blocks F + P are used for charging and testing hydraulic accumulator stations in back-up versions and separate the downstream nitrogen bottles from the hydraulic accumulator. They have connections for pressure gauge and FPU-1 and a hole for screwing in the gas safety valve GSV6 in accordance with the European Pressure Equipment Directive (PED) with CE marking, which can be installed as an additional safety element.
Technical data:
- Max. operating pressure: up to 400 bar,
- Nominal sizes: DN16 / DN32,
- Materials: carbon steel, stainless steel,
- optimised dimensions.