NITROGEN CHARGING UNITS N2-SERVER

The HYDAC N2-Server programme encompasses mobile - portable and wheeled - and also stationary device types. It is used for the loading of accumulators, for supplementing the gas filling pressure and/or for the filling of accumulator stations. In addition, the devices are equipped with a pressure protection mechanism in accordance with accident prevention regulations (UVV).
N2-Server nitrogen charging units have the following advantages:
  • fast and cost-effective charging of all HYDAC accumulator types,
  • optimum use of standard nitrogen bottles up to a residual pressure of 20 bar ,
  • max. accumulator charge pressure up to 470 bar
Aggiungi alla lista richiesta