COLLARI IN ELASTOMERO

Protective and low-vibration fastening of pipes, hoses, cables and sensors

Advantages of Buegu clamps

  • defined pretension and defined pressure deformation secure long-term secure seat
  • vibration and noise dampening through rubber clamping bodies
  • protective component fastening through thermoplastic elastomer
  • mineral oil-resistant material
  • space-saving component fastening with smooth pipe receptacle
  • twist-proof, can be mounted one above the other
  • can be mounted on support rail

Buegu clamp

  • Diameter range from 6-20 mm
  • Single and double version

Pipe passageway

  • Diameter range from 6 - 60.5 mm
  • 5 installation sizes
Aggiungi alla lista richiesta