the inexpensive solution for the fastening of pipes, hoses and cables
Advantages
- rapid installation
- low space requirements
- stable fastening by means of cover plate
- different pipe diameters can be combined
- clamp halves connected by film hinge
- Clamp made of PP and PA with a temperature resistance of -40°C to +140°C
- Metallic parts also in stainless steel