News
News
プリントプリント
02.09.2016

GF3 Working filter for gas applications up to 400 bar


Product features

  • Working filter for gas applications up to 400 bar
  • A wide spectrum of filtration ratings
  • Effective filtration of process gases and protection of downstream system components, e.g. pumps, fittings, non-return or control valves

Filter element technology

  • Filter material: Chemicron® metal fibre fleece
  • Filtration ratings: 0.3 to 100 µm (absolute)
  • No fibre migration
  • Maximum porosity
  • Low pressure drop due to large, open filter area
  • High dirt holding capacity

Product advantages

  • Best quality filtrate due to HYDAC Chemicron® metal fibre fleece
  • Highly defined filtration performance and contamination retention capacity
  • Excellent differential pressure stability
  • Extremely robust stainless steel filter element technology
  • High pressure stability
  • Highest resistance through non-utilisation of adhesives or grouting
  • Easy-maintenance - filter element dismantling without removing the filter from the gas line - clean side protected

see all detail in the attached pdf file


HYDACにようこそ
あなたは私たちのモバイル最適化されたウェブサイトを訪問したいですか?
はい、へ携帯サイト
いいえ、標準的なウェブサイト