CHILLER

The RFCS refrigerated fluid chiller system allows various fluids such as water, water glycol and oil to be cooled at or below ambient temperature. The chiller consists of refrigerator, pump, tank and controller and is able to set the temperature of the operating fluid to a previously configured target value independently.

The energy-efficient, patented mixer principle, combined with a sealless immersion pump, makes this system the ideal component for your machine tool.

  • Target temperature can be set at or below ambient temperature
  • Leak-free immersion pump
  • Compact dimensions
  • User-friendly controller interface
  • Cleanable air filter
  • Plug & Play solution
  • Easy to service and user-friendly

 Features:

  • Fluid cooling system as separate auxiliary cooler or for integration into a machine
  • Cooling capacities from 1 to 160 kW
  • Can be used for any cooling tasks
  • Stand-alone control of the system by means of innovative controller design
  • Condenser available as water-cooled or air-cooled variant
  • Several cooling circuits possible
  • Precise temperature control accuracies from ±0.1K


For more information please check also www.h-i-b.de


Add to inquiry list