3方向高圧ボールバルブ

HYDAC 3/2-way change-over ball valves are, according to DIN 2429, components which are used to divert a pressure flow.

The HYDAC 3/2-way change-over ball valve is available in nominal diameters from 4 mm to 32 mm, just like the 2/2-way ball valve. The stainless steel version always appears in sleeve-type due to materials considerations.

Advantages:
- Switching limitation by means of stop pin and stop disc
- Easy operation
- Compact, space-saving design
- Sealing principle with floating ball, sealing on the outlet side
- Surface protection phosphate-plated or yellow zinc-plated

On request we can supply other models to cover almost all applications, e.g. for aggressive or gaseous media.
If required, quality test certificates to DIN 55350 Part 18 can be supplied.