ボトルサンプルユニット

The BottleSampling Unit BSU is used in connection with the FluidControl Unit FCU 8000 for the counting of oil sample bottles in the laboratory.
  • Viscosity range: 1 ... 120 mm2/s
  • Fluid temperature range 0 ... 70°C
  • Evaluation and storage of the measurement data
  • Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638
  • integrated, graphics-capable printer (FCU 8000)
Add to inquiry list