SFK

The SmallFiltration Kit SFK is a small filter unit complete with motor-pump unit for the filtration of mineral oil-based fluids. With a flow rate of 0.4 l/min and a line filter of the installation size LF60, it finds application in connection with particle counting devices in laboratories and workshops. With the SFK, mineral oils can be dedusted as flushing fluids for particle counting devices such as the ALP or the FCU from HYDAC. Application in laboratories and workshops.
  • Complete kit including filter element 3 µm and Tygothane hoses
  • Plug&Work
  • Flow rate in suitable range
Add to inquiry list