CSI-B-1

The ConditionSensor Interface CSI-B-1 is a segment of the HYDAC Condition Monitoring concept which connects the sensor level with the interpretation level. HYDAC sensors supply an HSI signal which is transmitted by the CSI-B-1 in individual analogue measurement signals. The output can thereby proceed per channel as a current or voltage signal according to choice. The measured values can be read out with the aid of the FluidMonitoring Software FluMoS.
  • 1 input channel for HYDAC sensors
  • Direct connection of the sensor via screw terminals
  • Automatic sensor detection
  • Very compact design
  • Suitable for top-hat rail installation
  • Degree of protection IP 40