Turning machines

The central hydraulic function on a turning machine is the actuation of the chuck. Reliable supply and precise setting and control of the clamping pressure are of great importance for the machine function. HYDAC provides units and valve modules for all applications in the turning machine.

High-performance motor spindles on turning machines require a safe and malfunction-free fluid cooling system with which further drives can be cooled if required. The return cooling can either be carried out with air, water or a compressor system.

For control of the cooling lubricant flows, HYDAC provide piston control or coaxial valves. If driven tools with an internal cooling lubricant supply are used, line, double change-over and back-flushing filters are provided for protection filtration of the high pressure pumps.

HYDAC에 오신 것을 환영합니다
당사의 모바일 최적화 웹사이트를 방문하시겠습니까?
모바일 웹사이트
표준 웹사이트