Verschildrukschakelaars ,electronisch
Verschildrukschakelaars ,electronisch
PrintPrint

Verschildrukschakelaars ,electronisch

Electronic differential pressure switches
HYDAC developed the HPT differential pressure transmitter series to provide a low-cost solution for differential pressure.

Via an internal piston movement, the generated differential pressure is detected by means of a Hall sensor. Therefore, the sensor reacts to increasing contamination degree of the element by increasing the differential pressure signal.

The media is compatible with the hydraulic oils, lubrication oils, HFA, HFB and HFD, also all further environment-friendly fluids.

The differential pressure transmitter is used in systems requiring a continuous intelligent monitoring of the differential pressure.  The HPT 500 is for mobile and in industrial applications.

Selecteer:

Toe te voegen aan uw winkelmandje.
Welkom bij HYDAC
Wilt u ons mobiel geoptimaliseerde website te bezoeken?
Ja, naar de mobiele website
Nee bedankt, de standaard website