Temperature switch

Temperature switch

For measurement and monitoring of the fluid temperature, HYDAC supplies various electronic temperature switches with integrated or remote temperature sensors.

Series

  • ETS 3200 pressure-resistant for inline installation
  • ETS 3200 for tank installation
  • ETS 3800 for external temperature sensor
    can be rotated in the longitudinal axis and display, 4-digit LED display, display in °C or °F, adjustable via button
  • ETS 320 pressure-resistant for inline installation
  • ETS 380 for external temperature sensor
    3-digit LED display, adjustable via keypad
  • ETS 1700 for external temperature sensor
    4 relay outputs, 4-diigt LED display, many additional functions,
    adjustable via keypad
  • TFP 100 (external temperature sensor)
    Four-conductor switching version
  • HTS 8000 for OEM use, e.g. in mobile applications
Read more Show less
Product Search
Filter selection
Reset filter
Temperature probes
Select all Reset selection
Temperature range min value
Select all Reset selection
Temperature range max value
Select all Reset selection
Switching outputs
Select all Reset selection
Show more filters