The HYDAC products for process technology, thanks to their high quality, contribute to ensuring proper functioning and prolong the service life of components, systems and machines to a considerable extent. The products presented here are the culmination of numerous field tests, the research carried out in the HYDAC Group's own laboratories and decades of experience in process technology.
Line filter PRFL, strainer filter PRFS, MultiRheo filter PMRF, process filter PFL, PFM, PFH, stainless steel pressure filter EDF, process bag filter PBF
The product range includes filtration components for low to high viscosity media for the process engineering, chemical and plastics processing industry.
HYDAC develops integrated complete solutions, comprising a wide range of products and services, for and with their customers.
Cooling lubricant treatment system with automatic back-flushing filter AutoFilt® RF3 for service filtration on machine tools, machining centers,
transfer lines, washing machines, and for treating the back-flush volume via the spin-sieve process.
Mobile filter-pump units for filling, flushing and off-line filtration. Can be used during commissioning, oil changes and maintenance work.
Sensor systems tailored to applications in pressure, temperature, filling level, flow rate and
oil condition; special electronic 4-way pressure switch with TÜV certification
Also available with TÜV certificate for applications in safety-related controls (TRD 421); devices for switching, monitoring and controlling; multifunction portable data recorders.
Bladder accumulators, diaphragm accumulators and piston accumulators for shock absorption, pulsation damping, energy storage, volume compensation and media separation.
With monitoring devices up to 550 bar, e.g. for safety controls
For actuating butterfly valves, gate valves, gas flow diverters etc.; force up to 750 kN, stroke up to 1,000 mm, speed 50 mm/sec, accumulator size up to 50 l.
On the basis of national and international quality standards, system and product approvals, HYDAC Process Technology guarantees that the products and services are manufactured and supplied in accordance with relevant standards.