Available versions:
Standard
The flow rate transmitters of the EVS 3100-H and EVS 3110-H series with HSI sensor detection were specially developed for use in conjunction with the HYDAC measurement devices HMG 500, HMG 510, HMG 3000 and CMU 1000.
For data transmission purposes, the EVS 31x0-H devices are equipped with an HSI interface (HYDAC Sensor Interface). Thanks to this, the HSI sensors are recognised completely automatically by the HYDAC measurement devices listed above and all necessary basic device settings are then immediately undertaken automatically.
As is the case with all flow rate measurement transducers of the EVS 3100 and EVS 3110 series, the EVS 31x0-H also operates in accordance with the turbine principle. They operate in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is recorded and converted into an electronic signal.
- Fully automatic detection and voltage supply by means of the HYDAC measurement devices HMG 500, HMG 510, HMG 3000 or CMU 1000
- Automatic transfer from measurement range, measurement value and unit.
- Viscosities from 1 ... 100 cSt
- Output signal 4 ... 20 mA
- Additional connection of temperature and/or pressure sensors possible