Development and manufacture of components and subsystems in fluid technology for utilization in the oil and gas industry:
Offshore, underwater or onshore solutions, from development through project planning all the way to production.
Scope of applications:
Special materials:
- Cast steel (CS); stainless steel (SS) Duplex; steel (S) Duplex
- Flushing according to customer requirements
- International approval and designs
- Collaboration with development partners and institutes
Pressures up to 1,035 bar / 15,000 PSI
Monitoring of oil cleanliness and oil ageing in hydraulic and lubrication oils
Technical and commercial support through our global presence - world-wide
- Hydraulic valve actuation
- Chemical injection
- Pressure damping through bladder and piston accumulators
- Pipeline flushing for protecting pumps
- High-pressure units (HPU)
- Wellhead control panels
- Workover systems
- Blowout preventers (BOP)
- Water injections
- Christmas trees
- Control blocks
- Housing
- Underwater systems
- Blow-Out Preventer (BOP)
- Remote-operation vehicles (ROV)
- Pipeline flushing
- Oil and gas scrubbing process
- Condition Monitoring units
- Chemical injection systems
- Compressor and gas turbines