Test stands and test systems

Development and production of components and systems for test stands.
We make it our challenge to offer the best and most economical solution:

  • Integration of reliable hydraulic and electronic components and systems
  • Energy-efficient design with energy recovery
  • Active co-operation in close development partnership
  • Pressures up to 1,000 bar
  • High quality, optimum Life Cycle Cost Management => maximum availability
  • Monitoring of the hydraulic system
  • Commissioning, Service
  • Worldwide technical and commercial support through our global presence

Pumps

  • External pumps
  • External gear motors
  • Internal gear pumps
  • Vane-type pumps
    - Displacement pumps  max. pressure 250 bar
    - Variable pumps
  • Axial piston pump, variable displacement up to max. pressure 400 bar
  • Leakage oil pumps