HYDAC direct acting pressure reducing valves are spring-loaded spool vales which are used to control the pressure of consumers in hydraulic systems. The outlet pressure to the consumer is kept constant, even as the inlet pressure and/or the load situation fluctuates. Precondition: inlet pressure is bigger than the outlet pressure. Different pressure ranges enable an optimal system adjustment.