Fluid analytics
Fluid analytics
PrintPrint

Professional analysis
in our own laboratory
and on site.

The condition of the fluid is crucial for optimum machine performance today. This means that the fluids must be monitored and tested. We carry out these tests in our own laboratories or on site at your premises.

  • Oil analysis
  • Cleanliness determination and analysis  acc. VDA 19 / ISO 16232 and  internal company standards for the  automotive and supplier industry.
  • Particle distribution measurement acc. ISO 4406 and SAE AS: 4056
  • Determination of water content according to the Karl Fischer method
  • Microscopic analysis
  • Gravimetric analysis
  • Granulometric analysis
  • Density
  • Viscosity
  • TAN (Total Acid Number)
  • Coolant/lubricant analysis and water analysis (pH-value, conductivity, bacteria, chlorite, nitrate, nitrite, ° dH)
  • REM/EDX analyses
  • Process chain analysis
Emot vid HYDAC
Vill du besöka vår mobila optimerad hemsida?
Ja, den mobila webbplatsen
Nej tack, till standarden webbplatsen