HDA 4316-A-0001-000-F1(-1..+1bar)
Materialnummer
Zur übergeordneten Produktgruppe
923641
Produkt ist nicht vorrätig.
Auf Lager
Meiner Liste hinzufügen
Im Bereich "Meine Liste" können Sie sich Produkte merken, diese anfragen oder Vorlagen für wiederkehrende Bestellungen erstellen.
Technische Daten
Sprache | Name | |
---|---|---|
[ "CS" ] | 18074 00001 | Download 0.77 MB |
[ "DA" ] | 18074 00001 | Download 0.77 MB |
[ "DE" ] | 18074 00001 | Download 0.77 MB |
[ "DE-CH" ] | 18074 00001 | Download 0.77 MB |
[ "EN" ] | 18074 00001 | Download 0.77 MB |
[ "EN-AE" ] | 18074 00001 | Download 0.77 MB |
[ "EN-CH" ] | 18074 00001 | Download 0.77 MB |
[ "EN-IN" ] | 18074 00001 | Download 0.77 MB |
[ "EN-PL" ] | 18074 00001 | Download 0.77 MB |
[ "ES" ] | 18074 00001 | Download 0.77 MB |
[ "ES-AR" ] | 18074 00001 | Download 0.77 MB |
[ "ES-MX" ] | 18074 00001 | Download 0.77 MB |
[ "FI" ] | 18074 00001 | Download 0.77 MB |
[ "FR" ] | 18074 00001 | Download 0.77 MB |
[ "FR-CH" ] | 18074 00001 | Download 0.77 MB |
[ "HU" ] | 18074 00001 | Download 0.77 MB |
[ "IT" ] | 18074 00001 | Download 0.77 MB |
[ "IT-CH" ] | 18074 00001 | Download 0.77 MB |
[ "JA" ] | 18074 00001 | Download 0.77 MB |
[ "KO" ] | 18074 00001 | Download 0.77 MB |
[ "NL" ] | 18074 00001 | Download 0.77 MB |
[ "NL-BE" ] | 18074 00001 | Download 0.77 MB |
[ "NO" ] | 18074 00001 | Download 0.77 MB |
[ "PL" ] | 18074 00001 | Download 0.77 MB |
[ "PT" ] | 18074 00001 | Download 0.77 MB |
[ "SV" ] | 18074 00001 | Download 0.77 MB |
[ "TR" ] | 18074 00001 | Download 0.77 MB |
[ "CS" ] | 18105 00001 | Download 0.77 MB |
[ "DA" ] | 18105 00001 | Download 0.77 MB |
[ "DE" ] | 18105 00001 | Download 0.77 MB |
[ "DE-CH" ] | 18105 00001 | Download 0.77 MB |
[ "EN" ] | 18105 00001 | Download 0.77 MB |
[ "EN-AE" ] | 18105 00001 | Download 0.77 MB |
[ "EN-CH" ] | 18105 00001 | Download 0.77 MB |
[ "EN-IN" ] | 18105 00001 | Download 0.77 MB |
[ "EN-PL" ] | 18105 00001 | Download 0.77 MB |
[ "ES" ] | 18105 00001 | Download 0.77 MB |
[ "ES-AR" ] | 18105 00001 | Download 0.77 MB |
[ "ES-MX" ] | 18105 00001 | Download 0.77 MB |
[ "FI" ] | 18105 00001 | Download 0.77 MB |
[ "FR" ] | 18105 00001 | Download 0.77 MB |
[ "FR-CH" ] | 18105 00001 | Download 0.77 MB |
[ "HU" ] | 18105 00001 | Download 0.77 MB |
[ "IT" ] | 18105 00001 | Download 0.77 MB |
[ "IT-CH" ] | 18105 00001 | Download 0.77 MB |
[ "JA" ] | 18105 00001 | Download 0.77 MB |
[ "KO" ] | 18105 00001 | Download 0.77 MB |
[ "NL" ] | 18105 00001 | Download 0.77 MB |
[ "NL-BE" ] | 18105 00001 | Download 0.77 MB |
[ "NO" ] | 18105 00001 | Download 0.77 MB |
[ "PL" ] | 18105 00001 | Download 0.77 MB |
[ "PT" ] | 18105 00001 | Download 0.77 MB |
[ "SV" ] | 18105 00001 | Download 0.77 MB |
[ "TR" ] | 18105 00001 | Download 0.77 MB |
[ "FR" ] | 18276 00001 | Download 0.67 MB |
[ "FR-CH" ] | 18276 00001 | Download 0.67 MB |
[ "CS" ] | PRO18323-00001 | Download 0.89 MB |
[ "DA" ] | PRO18323-00001 | Download 0.89 MB |
[ "DE" ] | PRO18323-00001 | Download 0.89 MB |
[ "DE-CH" ] | PRO18323-00001 | Download 0.89 MB |
[ "EN" ] | PRO18323-00001 | Download 0.89 MB |
[ "EN-AE" ] | PRO18323-00001 | Download 0.89 MB |
[ "EN-CH" ] | PRO18323-00001 | Download 0.89 MB |
[ "EN-IN" ] | PRO18323-00001 | Download 0.89 MB |
[ "EN-PL" ] | PRO18323-00001 | Download 0.89 MB |
[ "ES" ] | PRO18323-00001 | Download 0.89 MB |
[ "ES-AR" ] | PRO18323-00001 | Download 0.89 MB |
[ "ES-MX" ] | PRO18323-00001 | Download 0.89 MB |
[ "FI" ] | PRO18323-00001 | Download 0.89 MB |
[ "FR" ] | PRO18323-00001 | Download 0.64 MB |
[ "FR-CH" ] | PRO18323-00001 | Download 0.64 MB |
[ "HU" ] | PRO18323-00001 | Download 0.89 MB |
[ "IT" ] | PRO18323-00001 | Download 0.89 MB |
[ "IT-CH" ] | PRO18323-00001 | Download 0.89 MB |
[ "JA" ] | PRO18323-00001 | Download 0.89 MB |
[ "KO" ] | PRO18323-00001 | Download 0.89 MB |
[ "NL" ] | PRO18323-00001 | Download 0.89 MB |
[ "NL-BE" ] | PRO18323-00001 | Download 0.89 MB |
[ "NO" ] | PRO18323-00001 | Download 0.89 MB |
[ "PL" ] | 18323 00001 | Download 0.22 MB |
[ "PT" ] | PRO18323-00001 | Download 0.89 MB |
[ "SV" ] | PRO18323-00001 | Download 0.89 MB |
[ "TR" ] | PRO18323-00001 | Download 0.89 MB |
[ "CS" ] | PRO18324-00001 | Download 5.13 MB |
[ "DA" ] | PRO18324-00001 | Download 5.13 MB |
[ "DE" ] | PRO18324-00001 | Download 5.14 MB |
[ "DE-CH" ] | PRO18324-00001 | Download 5.14 MB |
[ "EN" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-AE" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-CH" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-IN" ] | PRO18324-00001 | Download 5.13 MB |
[ "EN-PL" ] | PRO18324-00001 | Download 5.13 MB |
[ "ES" ] | PRO18324-00001 | Download 5.13 MB |
[ "ES-AR" ] | PRO18324-00001 | Download 5.13 MB |
[ "ES-MX" ] | PRO18324-00001 | Download 5.13 MB |
[ "FI" ] | PRO18324-00001 | Download 5.13 MB |
[ "FR" ] | PRO18324-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO18324-00001 | Download 0.65 MB |
[ "HU" ] | PRO18324-00001 | Download 5.13 MB |
[ "IT" ] | PRO18324-00001 | Download 5.13 MB |
[ "IT-CH" ] | PRO18324-00001 | Download 5.13 MB |
[ "JA" ] | PRO18324-00001 | Download 5.13 MB |
[ "KO" ] | PRO18324-00001 | Download 5.13 MB |
[ "NL" ] | PRO18324-00001 | Download 5.13 MB |
[ "NL-BE" ] | PRO18324-00001 | Download 5.13 MB |
[ "NO" ] | PRO18324-00001 | Download 5.13 MB |
[ "PL" ] | PRO18324-00001 | Download 5.13 MB |
[ "PT" ] | PRO18324-00001 | Download 5.13 MB |
[ "SV" ] | PRO18324-00001 | Download 5.13 MB |
[ "TR" ] | PRO18324-00001 | Download 5.13 MB |
[ "CS" ] | PRO18337-00001 | Download 0.86 MB |
[ "DA" ] | PRO18337-00001 | Download 0.86 MB |
[ "DE" ] | PRO18337-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO18337-00001 | Download 0.81 MB |
[ "EN" ] | PRO18337-00001 | Download 0.86 MB |
[ "EN-AE" ] | PRO18337-00001 | Download 0.86 MB |
[ "EN-CH" ] | PRO18337-00001 | Download 0.86 MB |
[ "EN-IN" ] | PRO18337-00001 | Download 0.86 MB |
[ "EN-PL" ] | PRO18337-00001 | Download 0.86 MB |
[ "ES" ] | PRO18337-00001 | Download 0.86 MB |
[ "ES-AR" ] | PRO18337-00001 | Download 0.86 MB |
[ "ES-MX" ] | PRO18337-00001 | Download 0.86 MB |
[ "FI" ] | PRO18337-00001 | Download 0.86 MB |
[ "FR" ] | PRO18337-00001 | Download 0.66 MB |
[ "FR-CH" ] | PRO18337-00001 | Download 0.66 MB |
[ "HU" ] | PRO18337-00001 | Download 0.86 MB |
[ "IT" ] | PRO18337-00001 | Download 0.86 MB |
[ "IT-CH" ] | PRO18337-00001 | Download 0.86 MB |
[ "JA" ] | PRO18337-00001 | Download 0.86 MB |
[ "KO" ] | PRO18337-00001 | Download 0.86 MB |
[ "NL" ] | PRO18337-00001 | Download 0.86 MB |
[ "NL-BE" ] | PRO18337-00001 | Download 0.86 MB |
[ "NO" ] | PRO18337-00001 | Download 0.86 MB |
[ "PL" ] | PRO18337-00001 | Download 0.86 MB |
[ "PT" ] | PRO18337-00001 | Download 0.86 MB |
[ "SV" ] | PRO18337-00001 | Download 0.86 MB |
[ "TR" ] | PRO18337-00001 | Download 0.86 MB |
[ "CS" ] | PRO18343-00001 | Download 0.79 MB |
[ "DA" ] | PRO18343-00001 | Download 0.79 MB |
[ "DE" ] | PRO18343-00001 | Download 0.79 MB |
[ "DE-CH" ] | PRO18343-00001 | Download 0.79 MB |
[ "EN" ] | PRO18343-00001 | Download 0.79 MB |
[ "EN-AE" ] | PRO18343-00001 | Download 0.79 MB |
[ "EN-CH" ] | PRO18343-00001 | Download 0.79 MB |
[ "EN-IN" ] | PRO18343-00001 | Download 0.79 MB |
[ "EN-PL" ] | PRO18343-00001 | Download 0.79 MB |
[ "ES" ] | PRO18343-00001 | Download 0.79 MB |
[ "ES-AR" ] | PRO18343-00001 | Download 0.79 MB |
[ "ES-MX" ] | PRO18343-00001 | Download 0.79 MB |
[ "FI" ] | PRO18343-00001 | Download 0.79 MB |
[ "FR" ] | PRO18343-00001 | Download 0.68 MB |
[ "FR-CH" ] | PRO18343-00001 | Download 0.68 MB |
[ "HU" ] | PRO18343-00001 | Download 0.79 MB |
[ "IT" ] | PRO18343-00001 | Download 0.79 MB |
[ "IT-CH" ] | PRO18343-00001 | Download 0.79 MB |
[ "JA" ] | PRO18343-00001 | Download 0.79 MB |
[ "KO" ] | PRO18343-00001 | Download 0.79 MB |
[ "NL" ] | PRO18343-00001 | Download 0.79 MB |
[ "NL-BE" ] | PRO18343-00001 | Download 0.79 MB |
[ "NO" ] | PRO18343-00001 | Download 0.79 MB |
[ "PL" ] | PRO18343-00001 | Download 0.79 MB |
[ "PT" ] | PRO18343-00001 | Download 0.79 MB |
[ "SV" ] | PRO18343-00001 | Download 0.79 MB |
[ "TR" ] | PRO18343-00001 | Download 0.79 MB |
[ "CS" ] | 18376 00001 | Download 0.83 MB |
[ "DA" ] | 18376 00001 | Download 0.83 MB |
[ "DE" ] | 18376 00001 | Download 0.82 MB |
[ "DE-CH" ] | 18376 00001 | Download 0.82 MB |
[ "EN" ] | 18376 00001 | Download 0.83 MB |
[ "EN-AE" ] | 18376 00001 | Download 0.83 MB |
[ "EN-CH" ] | 18376 00001 | Download 0.83 MB |
[ "EN-IN" ] | 18376 00001 | Download 0.83 MB |
[ "EN-PL" ] | 18376 00001 | Download 0.83 MB |
[ "ES" ] | 18376 00001 | Download 0.83 MB |
[ "ES-AR" ] | 18376 00001 | Download 0.83 MB |
[ "ES-MX" ] | 18376 00001 | Download 0.83 MB |
[ "FI" ] | 18376 00001 | Download 0.83 MB |
[ "FR" ] | 18376 00001 | Download 0.83 MB |
[ "FR-CH" ] | 18376 00001 | Download 0.83 MB |
[ "HU" ] | 18376 00001 | Download 0.83 MB |
[ "IT" ] | 18376 00001 | Download 0.83 MB |
[ "IT-CH" ] | 18376 00001 | Download 0.83 MB |
[ "JA" ] | 18376 00001 | Download 0.83 MB |
[ "KO" ] | 18376 00001 | Download 0.83 MB |
[ "NL" ] | 18376 00001 | Download 0.83 MB |
[ "NL-BE" ] | 18376 00001 | Download 0.83 MB |
[ "NO" ] | 18376 00001 | Download 0.83 MB |
[ "PL" ] | 18376 00001 | Download 0.83 MB |
[ "PT" ] | 18376 00001 | Download 0.83 MB |
[ "SV" ] | 18376 00001 | Download 0.83 MB |
[ "TR" ] | 18376 00001 | Download 0.83 MB |
[ "CS" ] | 18630 00001 | Download 0.78 MB |
[ "DA" ] | 18630 00001 | Download 0.78 MB |
[ "DE" ] | 18630 00001 | Download 0.78 MB |
[ "DE-CH" ] | 18630 00001 | Download 0.78 MB |
[ "EN" ] | 18630 00001 | Download 0.78 MB |
[ "EN-AE" ] | 18630 00001 | Download 0.78 MB |
[ "EN-CH" ] | 18630 00001 | Download 0.78 MB |
[ "EN-IN" ] | 18630 00001 | Download 0.78 MB |
[ "EN-PL" ] | 18630 00001 | Download 0.78 MB |
[ "ES" ] | 18630 00001 | Download 0.78 MB |
[ "ES-AR" ] | 18630 00001 | Download 0.78 MB |
[ "ES-MX" ] | 18630 00001 | Download 0.78 MB |
[ "FI" ] | 18630 00001 | Download 0.78 MB |
[ "FR" ] | 18630 00001 | Download 0.78 MB |
[ "FR-CH" ] | 18630 00001 | Download 0.78 MB |
[ "HU" ] | 18630 00001 | Download 0.78 MB |
[ "IT" ] | 18630 00001 | Download 0.78 MB |
[ "IT-CH" ] | 18630 00001 | Download 0.78 MB |
[ "JA" ] | 18630 00001 | Download 0.78 MB |
[ "KO" ] | 18630 00001 | Download 0.78 MB |
[ "NL" ] | 18630 00001 | Download 0.78 MB |
[ "NL-BE" ] | 18630 00001 | Download 0.78 MB |
[ "NO" ] | 18630 00001 | Download 0.78 MB |
[ "PL" ] | 18630 00001 | Download 0.78 MB |
[ "PT" ] | 18630 00001 | Download 0.78 MB |
[ "SV" ] | 18630 00001 | Download 0.78 MB |
[ "TR" ] | 18630 00001 | Download 0.78 MB |
[ "CS" ] | 183762 00001 | Download 0.87 MB |
[ "DA" ] | 183762 00001 | Download 0.87 MB |
[ "DE" ] | 183762 00001 | Download 0.86 MB |
[ "DE-CH" ] | 183762 00001 | Download 0.86 MB |
[ "EN" ] | 183762 00001 | Download 0.87 MB |
[ "EN-AE" ] | 183762 00001 | Download 0.87 MB |
[ "EN-CH" ] | 183762 00001 | Download 0.87 MB |
[ "EN-IN" ] | 183762 00001 | Download 0.87 MB |
[ "EN-PL" ] | 183762 00001 | Download 0.87 MB |
[ "ES" ] | 183762 00001 | Download 0.87 MB |
[ "ES-AR" ] | 183762 00001 | Download 0.87 MB |
[ "ES-MX" ] | 183762 00001 | Download 0.87 MB |
[ "FI" ] | 183762 00001 | Download 0.87 MB |
[ "FR" ] | 183762 00001 | Download 0.87 MB |
[ "FR-CH" ] | 183762 00001 | Download 0.87 MB |
[ "HU" ] | 183762 00001 | Download 0.87 MB |
[ "IT" ] | 183762 00001 | Download 0.87 MB |
[ "IT-CH" ] | 183762 00001 | Download 0.87 MB |
[ "JA" ] | 183762 00001 | Download 0.87 MB |
[ "KO" ] | 183762 00001 | Download 0.87 MB |
[ "NL" ] | 183762 00001 | Download 0.87 MB |
[ "NL-BE" ] | 183762 00001 | Download 0.87 MB |
[ "NO" ] | 183762 00001 | Download 0.87 MB |
[ "PL" ] | 183762 00001 | Download 0.87 MB |
[ "PT" ] | 183762 00001 | Download 0.87 MB |
[ "SV" ] | 183762 00001 | Download 0.87 MB |
[ "TR" ] | 183762 00001 | Download 0.87 MB |
[ "CS" ] | 183763 00001 | Download 0.86 MB |
[ "DA" ] | 183763 00001 | Download 0.86 MB |
[ "DE" ] | 183763 00001 | Download 0.84 MB |
[ "DE-CH" ] | 183763 00001 | Download 0.84 MB |
[ "EN" ] | 183763 00001 | Download 0.86 MB |
[ "EN-AE" ] | 183763 00001 | Download 0.86 MB |
[ "EN-CH" ] | 183763 00001 | Download 0.86 MB |
[ "EN-IN" ] | 183763 00001 | Download 0.86 MB |
[ "EN-PL" ] | 183763 00001 | Download 0.86 MB |
[ "ES" ] | 183763 00001 | Download 0.86 MB |
[ "ES-AR" ] | 183763 00001 | Download 0.86 MB |
[ "ES-MX" ] | 183763 00001 | Download 0.86 MB |
[ "FI" ] | 183763 00001 | Download 0.86 MB |
[ "FR" ] | 183763 00001 | Download 0.86 MB |
[ "FR-CH" ] | 183763 00001 | Download 0.86 MB |
[ "HU" ] | 183763 00001 | Download 0.86 MB |
[ "IT" ] | 183763 00001 | Download 0.86 MB |
[ "IT-CH" ] | 183763 00001 | Download 0.86 MB |
[ "JA" ] | 183763 00001 | Download 0.86 MB |
[ "KO" ] | 183763 00001 | Download 0.86 MB |
[ "NL" ] | 183763 00001 | Download 0.86 MB |
[ "NL-BE" ] | 183763 00001 | Download 0.86 MB |
[ "NO" ] | 183763 00001 | Download 0.86 MB |
[ "PL" ] | 183763 00001 | Download 0.86 MB |
[ "PT" ] | 183763 00001 | Download 0.86 MB |
[ "SV" ] | 183763 00001 | Download 0.86 MB |
[ "TR" ] | 183763 00001 | Download 0.86 MB |
[ "CS" ] | 183923 00001 | Download 0.88 MB |
[ "DA" ] | 183923 00001 | Download 0.88 MB |
[ "DE" ] | 183923 00001 | Download 0.86 MB |
[ "DE-CH" ] | 183923 00001 | Download 0.86 MB |
[ "EN" ] | 183923 00001 | Download 0.88 MB |
[ "EN-AE" ] | 183923 00001 | Download 0.88 MB |
[ "EN-CH" ] | 183923 00001 | Download 0.88 MB |
[ "EN-IN" ] | 183923 00001 | Download 0.88 MB |
[ "EN-PL" ] | 183923 00001 | Download 0.88 MB |
[ "ES" ] | 183923 00001 | Download 0.88 MB |
[ "ES-AR" ] | 183923 00001 | Download 0.88 MB |
[ "ES-MX" ] | 183923 00001 | Download 0.88 MB |
[ "FI" ] | 183923 00001 | Download 0.88 MB |
[ "FR" ] | 183923 00001 | Download 0.88 MB |
[ "FR-CH" ] | 183923 00001 | Download 0.88 MB |
[ "HU" ] | 183923 00001 | Download 0.88 MB |
[ "IT" ] | 183923 00001 | Download 0.88 MB |
[ "IT-CH" ] | 183923 00001 | Download 0.88 MB |
[ "JA" ] | 183923 00001 | Download 0.88 MB |
[ "KO" ] | 183923 00001 | Download 0.88 MB |
[ "NL" ] | 183923 00001 | Download 0.88 MB |
[ "NL-BE" ] | 183923 00001 | Download 0.88 MB |
[ "NO" ] | 183923 00001 | Download 0.88 MB |
[ "PL" ] | 183923 00001 | Download 0.88 MB |
[ "PT" ] | 183923 00001 | Download 0.88 MB |
[ "SV" ] | 183923 00001 | Download 0.88 MB |
[ "TR" ] | 183923 00001 | Download 0.88 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Druckart | Relativ |
---|---|
Druck-Einheit | BAR |
Druckbereich Min Wert | -1 |
Druckbereich Max Wert | 1 |
Genauigkeit | 1,00% max = 0,5% typ. |
Ausgangssignal | 4..20mA (2-Leiter) |
Anschlussart, mechanisch | G1/2 B DIN EN 837 /Aussen |
Anschlussart, elektrisch | M12x1 /4p |
Zulassungen und Zertifikate | Keine |
Downloads
CAD-Daten finden Sie nicht auf Produktkategorieebene, sondern direkt an den einzelnen Produkten.
Medien
HDA 4100/4300/4400/4700 Ex ia ATEX Bedienungsanleitung D/E
Betriebs-/Wartungsanleitung
DE
(3.47 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Betriebs-/Wartungsanleitung
EN
(3.47 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Betriebs-/Wartungsanleitung
DE
(1.72 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Betriebs-/Wartungsanleitung
EN
(1.72 MB)
HDA 4100/4300/4400/4700 Schiff Bedienungsanleitung D/E
Betriebs-/Wartungsanleitung
DE
(0.25 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Betriebs-/Wartungsanleitung
DE
(1.48 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Betriebs-/Wartungsanleitung
EN
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx Bedienungsanleitung D/E
Betriebs-/Wartungsanleitung
DE
(5.25 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Betriebs-/Wartungsanleitung
EN
(5.25 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx Bedienungsanleitung D/E
Betriebs-/Wartungsanleitung
DE
(2.51 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Betriebs-/Wartungsanleitung
EN
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx Bedienungsanleitung D/E
Betriebs-/Wartungsanleitung
DE
(4.37 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Betriebs-/Wartungsanleitung
EN
(4.37 MB)
HDA 4300 Druckmessumformer Ex-Anwendungen, ATEX, IECEx, 2-fach Zulassung
Produktprospekt
DE
(0.77 MB)
HDA 4300 Druckmessumformer Ex-Anwendungen, IECEx Australien Zulassung
Produktprospekt
DE
(0.77 MB)
HDA 4300 Pressure Transmitter Ex applications IECEx Australia approval
Produktprospekt
EN
(0.77 MB)
Elektronischer Druckmessumformer in ATEX-Ausführung HDA 4300
Produktprospekt
DE
(0.81 MB)
HDA 4300 Druckmessumformer Ex-Anwendungen, CSA Zulassungen
Produktprospekt
DE
(0.79 MB)
Elektronischer Druckmessumformer HDA 4300 mit frontbündiger Membran
Produktprospekt
DE
(0.82 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane
Produktprospekt
EN
(0.83 MB)
HDA 4300 Druckmessumformer Ex-Anwendungen, ATEX, IECEx, 2-fachZulassung, HART
Produktprospekt
DE
(0.78 MB)
HDA 4300 Pressure Transmitter Ex applications ATEX, IECEx, HART
Produktprospekt
EN
(0.78 MB)
Elektronischer Druckmessumformer HDA 4300 mit frontbündiger MembranIECEx Eigensicher IECEx Staubgeschütztes Gehäuse IECEx Nicht funkend
Produktprospekt
DE
(0.86 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Produktprospekt
EN
(0.87 MB)
Elektronischer Druckmessumformer HDA 4300 mit frontbündiger Membran ATEXEigensicher ATEX Staubgeschütztes Gehäuse ATEX Nicht funkend
Produktprospekt
DE
(0.84 MB)
Electronic Pressure Transmitter HDA 4300 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Produktprospekt
EN
(0.86 MB)
Druckmessumformer HDA4300 IECEx Eigensicher IECEx StaubgeschütztesGehäuse IECEx Nicht funkend
Produktprospekt
DE
(0.86 MB)
Electronic Pressure Transmitter HDA 4300 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Produktprospekt
EN
(0.88 MB)