-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | LZ=visual/electrical |
Connection size | 100 |
Type of connection | DIN flange |
Filtration rating | 5 |
Filter material | SN=Sustainmicron |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - Welded version
Spare parts list
EN
(0.46 MB)
RFL Inline Filter Welded Version
Product brochure
EN
(0 MB)