-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Hose length | 4 |
---|---|
Gauge indication range | 0 ‑ 250 bar (‑ 3625 psi) |
Hose type | for 200 bar nitrogen bottle with connection to W24.32x1/14 |
No. charging hoses | 1 |
Back pressure DM 1 | 170 |
Starting pressure DM 1 | 200 |
No. pressure reducers (PRs) | 1 |
Min. display pressure gauge 1 | 0 |
Pressure gauge unit 1 | bar-psi |
Type of pressure gauge 1 | Analogue |
No. pressure gauges | 1 |
Max. display pressure gauge 1 | 250 |
FPU accessories | No accessories |
Type of protective case | Plastic, red, HYDAC |
Protective case | Protective case |
G-adapter | G3* |
Model | Standard design |
Series | FPU-1 |
Preferred models | Yes |