Technical data
| Product Features | |
|---|---|
| Cavity | ISO7368 BA-06-2-A |
| Qmax valves [l/min] | 600 |
| Product family | L-CEE 16 KEGEL B |
| Nominal size | 16 |
| Pmax [bar] | 420 |
| Sealing material | FKM |
| Function | Logic elements |
| End cap type | Not specified |
| Cone type | B |
| Sealing option | Without shaft seal |
| Area ratio | 1:1.5 |
| Orifice configuration | - |
| Possible combination cone | - |
| Pilot connection | - |
| Position monitoring | No |
| Nom. sz. orifice X, C, Z1, Z2, Y | - |
| Nom. sz. orifice P, A, B, T | - |
| Adjustment type | - |
| Pilot valve product family | - |
| Design | Cartridge valves (logic) |
| Cracking pressure [bar] | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.