MCS1380-0-1-2/-C191
Part number
4934859
Technical data
| Product Features | |
|---|---|
| Standard | EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011 |
| Electrical connection | 0=Plug M12x1;8-pin |
| Hydr. connection | 1=SAE1/2'' |
| Fluid | 0 |
| Options | 1=standard HSI |
| Contamination | Particle > 70µm/1/4 inch |
| Series | 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.