VEU-F-30/10-M-A-G-N-Z-D3/-SKDK-FA2-S
Part number
4940786
Technical data
| Product Features | |
|---|---|
| Supplementary details | Suction hose 3m/ret. 5m, On/off with switch-off 2 |
| Clogging indicator | 2bar visual/electrical |
| Voltage | 400V-50Hz-3Ph |
| Pump | Gear pump |
| Cooler/heat exchanger | Plate heat exchanger |
| Version | Mobile |
| Size | Housing 30l/flow rate 10l |
| Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN ISO 80079-36:2016, EN 894-1:1997 + A1:2008 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
IXE / VME elements to VEE-I elements Intsallation instructions
Operating/maintenance instructions
DE, EN, FR