HIT 1000 – static inclination sensor up to PL d / SIL 2
- Robust aluminium housing for particularly harsh environmental conditions
- Measuring range, longitudinal +/- 180°, lateral +/- 90°
- Accuracy, typ. 0.1°; max. 0.2°
- 3-axis MEMS acceleration sensor +/- 30 m/s²
- CANopen / CANopen Safety / SAE J1939
- Plug connector
- 1 * M12x1 5pol
- 2 * M12x1 5pol for easy cascading
- Process values
- Static inclination 2 axes
- Acceleration 3 axes
- Options
- Increased Functional Safety
SKU
GP_1000589571
Product Search
Filter selection
Reset filter
Output signal
0
Select all
Reset selection
Output signal
Primary axis (slope long)
0
Select all
Reset selection
Primary axis (slope long)
Approvals and certificates
0
Select all
Reset selection
Approvals and certificates
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HIT 1008-F11-X-180-Y-90-1-000
Material-No. 928718
|
|
||||||
|
|
HIT 1008-F13-Z-180-Y-90-1-S2PD-2-000
Material-No. 927686
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions
DE, EN
HIT 1000/1500 CANopen Protocol description E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
DE, EN