Technical data
| Product Features | |
|---|---|
| Coil | Without coil |
| Consumer volume flow prod.fam. | 0 - 14 |
| Function | Prop. pressure control valve |
| Pressure setting [bar] | 30 |
| Type, manual override | No manual override |
| Model | Default |
| Manual override | No |
| Actuation | Proportional |
| Coil design | 40-1836 |
| Adjustment type | Tool |
| Cavity | FC08-3 |
| Qmax valves [l/min] | 12 |
| Product family | PDR08Z |
| Pressure set prod. fam. [bar] | 0 - 80 |
| Plug connector type | Without coil |
| Pressure setting range [bar] | 0 - 30 |
| Nominal size | 8 |
| Pmax [bar] | 80 |
| Control type | Direct-acting |
| Type of installation | UNF |
| Sealing material | FKM |
| Part number, coil | - |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.