Technical data
| Product Features | |
|---|---|
| Cavity | ISO7368 09-5-1-16 |
| Product family | LD-CCE .. 1H |
| Nominal size | 32 |
| Pmax [bar] | 420 |
| Sealing material | NBR |
| Function | Control cover |
| End cap type | 1H |
| Cone type | Not specified |
| Sealing option | Not specified |
| Area ratio | Not specified |
| Orifice configuration | Connection X, diameter 2.5mm |
| Possible combination cone | B, C, E, F |
| Pilot connection | - |
| Position monitoring | No |
| Nom. sz. orifice X, C, Z1, Z2, Y | M6 |
| Nom. sz. orifice P, A, B, T | M6 |
| Adjustment type | Internal hexagon, protective cap |
| Pilot valve product family | - |
| Design | Cartridge valves (logic) |
| Cracking pressure [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.