LVH-F-130-AVD-BP2-FA/-39
Part number
4226338
Technical data
| Product Features | |
|---|---|
| Supplementary details | Without |
| Clogging indicator | Connection block |
| Sealing material | F |
| Hydraulic connection | SAE DN 100 (P2) |
| Pressure range | 10 |
| Version | Vertical |
| Housing material | Aluminium |
| Size (no. of elements) | 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.