SB690-50A1/312U-690D
Part number
4291199
The dimensions, designs, and positions (e.g., of steady rests, valve bodies, and other features) of the models may differ from those of the delivered product.
Technical data
| Product Features | |
|---|---|
| Fluid port, flange | Without flange, but thread |
| Nominal volume | 50 l |
| Series | 690 |
| Pre-charge pressure adjustable | Yes |
| Material Bladder | NBR |
| Material Accumulator shell | Carbon steel |
| Material – fluid port | Stainless steel |
| Preferred models | No |
| ATEX | No |
| Suppl. equipment, fluid-side | No additional equipment |
| Back-up version | No |
| Nominal volume [l] | 50 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.