N2S-F-320-230/50/3-6X-4-4-FRA
Part number
4684505
Technical data
| Product Features | |
|---|---|
| Max. permitted pressure [bar] | 350 |
| Supply voltage [V] | 230 |
| Nitrogen charging unit, type | N2S-F |
| Container size [l] | 40 |
| Volume flow 1 | 8 |
| Unit, max. permitted pressure | bar |
| Operating fluid | Hydraulic oil DIN 51524-HLP 32 |
| Voltage type | AC |
| Frequency [Hz] | 50 |
| Nominal current [A] | 32 |
| Protection class | IP 44 |
| No. external conductors | 3 |
| Min. perm. ambient temp. [°C] | -15 |
| Max. perm. ambient temp. [°C] | 50 |
| Max. permitted media temp. [°C] | 70 |
| Min. permitted media temp. [°C] | 10 |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.