Oil separation units

The OLSW series of our oil separator units were specially developed for offline use. They make it possible to remove unbound foreign oils and free mineral oils effectively from aqueous cleaning fluids. Using this series will enable you to protect your hydraulic systems from premature wear while reducing your consumption of operating media.
  • Search Bar: Search Bar
SKU
GP_1000561994
Product Search
Filter selection
Reset filter
Grouped product items
OLSW-030-M-400/50/3-02*
Material-No. 4791881
M20003778:
6
M20003853:
400
Container size [l]:
100
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-030-M-400/50/3-02-F-AU-Q*
Material-No. 4791880
M20003778:
6
M20003853:
400
Container size [l]:
100
Volume flow 1:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100-M-400/50/3-02*
Material-No. 4791883
M20003778:
6
M20003853:
400
Container size [l]:
130
Volume flow 1:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100-M-400/50/3-02-F-AU-Q*
Material-No. 4791882
M20003778:
6
M20003853:
400
Container size [l]:
130
Volume flow 1:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Oil Separation in Aqueous Systems
Product brochure EN

(12.62 MB)

Oil Separation in Aqueous Systems
Product brochure EN

(12.62 MB)

OiL Separator Water OLSW
Product brochure EN

(1.14 MB)

OiL Separator Water OLSW
Product brochure EN

(1.14 MB)

TechNews OLSW30
Product information EN

(0.67 MB)

TechNews OLSW30
Product information EN

(0.67 MB)

Tech News OLSW100
Product information EN

(0.7 MB)

Tech News OLSW100
Product information EN

(0.7 MB)

Ценова листа OLSW 01/2024
Product information EN

(5.93 MB)

List price OLSW 01/2024
Product information EN

(5.93 MB)