HFI-CM
The HFI-CM (HYDAC Frequency Inverter - Cabinet Mounted) drive controller is a frequency inverter for three-phase synchronous motors for speed control.
It is used to control highly dynamic movements with synchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 170 kW
It is used to control highly dynamic movements with synchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 170 kW
Product Search
Filter selection
Reset filter
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.