WK10T

  • 4 directions / 3 positions
  • Directional spool valve
SKU
GP_1000486397
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Model
Select all Reset selection
Grouped product items
WK10T-01-C-N-0
Material-No. 3184623
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 23
Design:
Cartridge
Product family:
WK10T
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK10T-01-C-N-24DG
Material-No. 4093762
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 23
Design:
Cartridge
Product family:
WK10T
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK10T-01A-C-N-0
Material-No. 3195368
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 23
Design:
Cartridge
Product family:
WK10T
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK10T-01M-C-N-0
Material-No. 3194015
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 23
Design:
Cartridge
Product family:
WK10T
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.