Technical data
Other features | DB=CI in acc. with Mercedes-Benz |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3.5 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 64 |
Type of connection | ISO flange |
Filtration rating | 3 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 7 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFN Tank Top Return Line Filter
Spare parts list
EN
(1.15 MB)

RFN Tank-Top Return Line Filter with Elements to DIN 24550
Product brochure
EN
(0.38 MB)